IESNA:LM-63-2002
[TEST]P944789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55762
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7430.7 6851.9 6324.4 5833 5432.1 5260.2 5251.2 5341.6 5582.8 6095.3
6894.1 7828.6 8883.6 10041.2 11011.9 11889.1 12703 13604.3 14339.8 15129.6
16103.3 16745.4 17218.6 17827.6 18701.8 20474.3 23124 26461 29213.2 28848.5
23666.6 12690.9 4138.9 1757.4 687.3 226.1 0
7430.7 6894.1 6369.6 5872.2 5471.3 5272.3 5275.3 5359.7 5597.9 6104.3
6888.1 7783.4 8841.4 10014.1 10987.7 11877 12672.8 13525.9 14294.6 15087.4
16043 16781.5 17291 17725.1 18629.4 20293.4 22813.5 26153.5 29098.7 28779.1
24115.7 13402.3 4759.8 1829.8 768.7 274.3 0
7430.7 6912.2 6408.8 5932.5 5534.6 5308.5 5278.3 5332.6 5516.5 5905.3
6571.5 7466.8 8500.8 9607.1 10650.1 11587.6 12371.4 13088.8 13845.5 14707.6
15666.2 16700.2 17544.2 18198.3 18997.2 20350.7 22524.1 25797.8 29523.7 31018.9
27585.4 17909 7138.3 3189.3 1407.8 503.4 0
7430.7 6903.1 6444.9 5998.8 5609.9 5383.8 5317.5 5356.7 5483.3 5769.7
6309.3 7075 7988.3 8986.1 10011 11084.2 12106.1 12965.2 13773.1 14656.3
15729.5 16802.6 17779.3 18656.5 19675.4 20950.6 22940.1 26189.7 31136.4 36004.8
35917.4 26518.3 13501.8 6375.6 2948.1 1009.8 0
7430.7 6948.3 6532.4 6146.5 5793.8 5543.6 5450.2 5468.2 5564.7 5775.7
6158.6 6746.4 7533.2 8377.2 9266.5 10315.5 11536.4 12811.5 13938.9 15105.5
16232.9 17489.9 18816.3 20076.4 21487.1 23265.7 25770.7 29460.4 35353.7 42781.3
45449.1 35480.3 23054.7 11831.8 5124.6 1594.7 0
7430.7 6942.3 6559.5 6173.6 5827 5564.7 5459.2 5483.3 5576.8 5781.7
6125.4 6698.1 7454.8 8286.8 9154.9 10179.9 11412.8 12709 13896.7 15117.6
16278.1 17532.1 18858.5 20187.9 21665 23500.8 26002.8 29644.3 35359.7 42621.6
45428 36013.8 22955.2 11647.9 5013.1 1537.4 0
7430.7 7005.6 6659 6339.4 6038 5796.8 5673.2 5652.1 5742.6 5926.4
6221.9 6677 7255.8 7952.2 8814.3 9797 11075.2 12507 14071.5 15735.5
17408.6 19054.5 20606.9 22117.2 23714.8 25517.5 27552.2 30063.3 33282.7 36330.4
34464.4 24230.3 10384.8 3306.9 1193.7 292.4 0
7430.7 7084 6809.7 6574.6 6351.5 6155.5 6028.9 5968.6 6007.8 6167.6
6426.8 6764.5 7210.6 7831.6 8678.7 9751.8 11036 12513.1 14116.8 15750.6
17306.1 18792.2 20206 21568.5 22795.4 23865.5 24706.6 25179.9 24788 21821.7
13872.6 4853.3 1905.1 1094.3 542.6 186.9 0
7430.7 7192.5 7008.6 6851.9 6713.2 6577.6 6493.2 6466 6493.2 6598.7
6776.5 7029.7 7406.5 7985.3 8757 9736.7 10921.4 12259.8 13625.4 14957.8
16184.7 17399.5 18406.3 19298.6 19952.8 20278.3 20157.7 19208.2 16606.7 11186.7
4627.2 1986.5 1359.5 955.6 611.9 265.3 0
7430.7 7298 7210.6 7147.3 7087 7041.8 7032.8 7071.9 7153.3 7301
7497 7756.2 8108.9 8642.5 9326.8 10228.1 11337.4 12588.4 13899.7 15262.3
16645.9 18011.4 19277.5 20368.8 21233.9 21571.5 20917.4 18397.3 13043.6 5884.2
2438.7 1561.5 1106.3 756.6 494.4 226.1 0
7430.7 7451.8 7463.8 7497 7533.2 7587.4 7668.8 7807.5 7997.4 8238.5
8549 8928.9 9456.4 10191.9 11153.5 12320.1 13640.5 15039.2 16492.2 17948.1
19392.1 20808.9 22141.3 23054.7 23232.5 22279.9 19750.8 15280.3 8841.4 3312.9
1712.2 1184.7 819.9 506.4 301.4 108.5 0
7430.7 7494 7548.2 7638.7 7717 7810.5 7937.1 8090.8 8304.9 8564.1
8874.6 9278.5 9812.1 10514.5 11364.5 12356.3 13444.5 14584 15765.7 16923.2
18029.5 19126.8 20058.3 20588.8 20359.7 19096.7 16552.4 12624.6 7195.5 2728.1
1456 991.8 687.3 413 226.1 63.3 0
7430.7 7542.2 7653.7 7774.3 7906.9 8021.5 8178.3 8356.1 8543 8793.2
9070.5 9384 9791 10300.4 10894.3 11560.5 12287 13034.6 13800.2 14523.7
15202 15750.6 16034 15804.9 14876.4 13106.9 10662.2 7723.1 4386.1 2013.7
1226.9 868.2 615 400.9 238.1 81.4 0
7430.7 7599.5 7795.4 7997.4 8172.2 8307.9 8455.6 8570.1 8657.6 8742
8802.2 8847.5 8889.7 8910.8 8877.6 8729.9 8458.6 8130 7807.5 7334.2
6559.5 5567.7 4612.1 3816.3 3165.2 2649.7 2248.8 1935.3 1670 1443.9
1214.8 1015.9 826 618 394.9 144.7 0
7430.7 7683.9 7934.1 8178.3 8344 8452.6 8509.8 8530.9 8485.7 8407.4
8292.8 8124 7849.7 7494 7047.8 6553.5 6071.1 5609.9 5154.7 4696.5
4232.3 3810.3 3448.6 3092.8 2782.4 2511.1 2285 2089 1899.1 1709.2
1486.1 1272.1 1024.9 765.7 449.2 177.9 0
7430.7 7756.2 8069.7 8292.8 8431.5 8476.7 8449.6 8401.3 8289.8 8130
7867.8 7457.8 6987.5 6538.4 6191.7 5905.3 5585.8 5218 4841.2 4488.5
4202.2 4048.4 3825.4 3517.9 3225.5 2960.2 2691.9 2429.7 2197.5 1974.5
1718.2 1437.9 1112.3 786.8 458.2 220.1 0
7430.7 7816.5 8151.1 8359.1 8434.5 8410.4 8365.1 8262.7 8078.8 7792.4
7412.6 7008.6 6643.9 6324.4 6019.9 5721.5 5404.9 5070.3 4777.9 4557.9
4491.6 4473.5 4319.7 4066.5 3792.2 3511.9 3174.2 2842.6 2535.2 2275.9
2022.7 1742.4 1465 1130.4 789.8 410 0
7430.7 7879.8 8223.5 8407.4 8422.4 8359.1 8277.7 8121 7837.6 7491
7180.5 6924.2 6649.9 6330.4 5974.7 5625 5260.2 4916.6 4600.1 4419.2
4358.9 4280.5 4187.1 4027.3 3750 3472.7 3231.5 3008.4 2836.6 2646.7
2408.6 2155.3 1881 1558.5 1220.9 726.5 0
7430.7 7919 8259.6 8395.3 8380.2 8286.8 8160.2 7943.1 7620.6 7331.2
7129.2 6933.3 6689.1 6372.6 5986.7 5543.6 5106.5 4693.5 4331.8 4172
4003.2 3888.7 3753 3463.6 3177.2 2957.2 2773.3 2640.7 2535.2 2369.4
2206.6 1959.4 1682.1 1410.8 1091.2 648.1 0
7430.7 7934.1 8292.8 8407.4 8359.1 8259.6 8099.9 7819.5 7506 7273.9
7102.1 6924.2 6695.1 6402.7 5995.8 5495.4 4943.7 4449.4 4066.5 3876.6
3665.6 3475.7 3207.4 2887.9 2643.7 2456.8 2309.1 2185.5 2052.9 1899.1
1784.6 1546.4 1260 1030.9 792.8 397.9 0
7430.7 7979.3 8316.9 8413.4 8362.1 8247.6 8051.6 7768.3 7454.8 7237.7
7075 6879 6665 6351.5 5947.5 5450.2 4883.4 4325.8 3909.8 3629.4
3349.1 3144.1 2854.7 2616.6 2387.5 2209.6 2067.9 1956.4 1862.9 1757.4
1856.9 1540.4 1175.6 898.3 666.2 277.3 0
7430.7 7976.3 8322.9 8422.4 8368.2 8241.6 8066.7 7771.3 7448.8 7243.8
7075 6888.1 6680.1 6375.6 5980.7 5480.3 4910.6 4340.8 3897.7 3602.3
3321.9 3107.9 2824.6 2580.4 2351.3 2170.4 2028.7 1920.2 1838.8 1733.3
1917.2 1419.8 1124.4 904.3 672.2 277.3 0
